i.MX 91
Secure, Energy-Efficient Applications Processor Family Brings
Essential Linux Capabilities to Thousands of Edge
Applications
|
1 |
|
|
|
|
|
|
24 bit-per-pixel parallel RGB/YUV Display |
8-bit parallel RGB/YUV Camera |
|
2x USB 2.0 (Dual mode, w/Type C) |
|
2x 1GbE (1 w/TSN) |
3x SD/SDIO3.0/eMMC5.1, 1x Octal SPI |
2 |
8 |
2x 32-pin |
3 SAI (1 2-lane, 2-1 lane)/ 4x I2S TDM (32-bit @ 384 KHz)
8 channel PDM microphone input + Medium Quality Sound output, SPDIF
|
1x 4-ch, 12-bit ADC, 8x I2C, 8x SPI, 2x I3C XSPI
responder
|
|
|
|
|
|
|
|
i.MX 93
ML Acceleration, Power Efficient MPU for Automotive, Consumer and
Industrial IoT
|
2 |
1 |
|
|
1 |
2D |
|
1080p60 MIPI DSI (4-lane), 720p60 LVDS (4-lane), 24-bit
parallel RGB
|
1080p60 MIPI CSI (2-lane), 8-bit parallel YUV/RGB |
|
2 |
|
2x 1GbE with 1 w/TSN |
3x SD/SDIO3.0/eMMC5.1, 1x Octal SPI |
2 |
8 |
2x 32-bit |
7x I2S, SPDIF, PDM mic, MQS output |
4-ch 12-bit ADC, 8x I2C, 2x I3C, 8x
SPI
|
|
|
|
|
|
|
|
i.MX 94[1]
Safe and Secure Industrial and Automotive Connectivity with Real-Time Control
|
4 |
2 |
2 |
|
1 |
|
|
1080p60 LVDS (4-lane)
|
|
|
1 |
1 |
3-port TSN switch (2x2.5GbE; 1x1GbE) and 2x1GbE (TSN) |
3x SD/SDIO3.0/eMMC5.1, 1x Octal SPI |
5 |
10 |
2x 32-bit |
3x I²S,PDM mic |
8-ch 12-bit ADC, 8x 8x I²C, 2x I3C, 8x
SPI
|
|
|
|
|
|
|
|
i.MX 95[1]
Safe, Secure, Connected Applications Processor for Automotive,
Industrial and IoT Edge
|
Up to 6 |
1 |
1 |
Immersiv3D™ Audio Framework |
1 |
3D |
1 |
4K30P, 3840x1440P60 MIPI-DSI (4-lane) Up to 1080P LVDS
(2x 4-lane or 1x 8-lane)
|
2x4kp30, 4x1080p60, 8x1080p30 MIPI-CSI (2x 4-lane) |
2 Gen 3.0 (1-lane) |
1 |
1 |
10 GbE + 2x 1 GbE with 1x TSN |
3x SD/SDIO3.0/eMMC5.1, 1x Octal SPI |
5 |
8 |
2x 32-bit |
17x I2S, SPDIF, PDM mic, MQS output |
8-ch 12-bit ADC, 8x I2C, 2x I3C, 8x
SPI
|
|
|
|
|
|
|
|